??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 05,0-KH-2S
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BES 05,0-KH-2S
VERF
Availability
Available
BC
Order code
BAM0099
TC
Product identifier
BES 05,0-KH-2S
PX
Product view
42820_01
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.006 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Use = for sensors Ø5 mm, For M05 sensors, fastening length 30mm and longer, Material = Stainless steel (1.4104), Dimension = Ø 13 x 24 mm, Mounting part = Screws, clamps
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.